Du måste acceptera vår privacy policy for att kunna skicka förfrågan.
Du måste acceptera vår privacy policy for att kunna skicka förfrågan.
Following the co-operation agreement with Winterwarm we can now present the extended offering on gas heaters with two new series (indirect and direct) and six new models providing the farmer with energy savings and lower cost of ownership.
The Heat-X series are suitable for Layer, Broiler and Greenhouse applications.
The Heat-X indirect has a closed combustion chamber and a chimney that exits the exhaust gases and CO2 outside the stable. It also contributes to lower energy consumption since the fresh air is drawn from the outside through the double chimney, thus the incoming air is already pre-heated, which further increases efficiency.
Heat-X direct has an open cumbustion chamber, and since gas is a clean burning fuel, it releases only CO2 and water vapour. The generated heat is 100% which is very beneficial to the animals and the farmer due to the fact that there are no heat losses in the system.
Learn more by downloading the Heat-X documents below, or contact our experts by using the form on the right.
E-postadressen är ogiltig
Oops, någonting gick fel! Försök igen om en stund.
Glömt lösenord?
E-postadressen är ogiltig
Oops, någonting gick fel! Försök igen om en stund.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!