Hilfe bei Fragen
Beenden

Vorhanden in
China, Korea, Thailand, Portugal, Japan, Australia, Belgium, Denmark, Finland, France, India, Ireland, Italy, Netherlands, Russia, Singapore, South Africa, Spain, Sweden, Turkey, United Arab Emirates, United Kingdom, Malaysia, New Zealand, Philippines, Taiwan, Indonesia
Gebläse und Lichtfilter / Umluftgebläse
EMT Circulation Fans
EMT Circulation Fans
EMT Series breaks up stratified heat, humidity and stagnant air. The fan types are most commonly used for ventilation of poultry houses and greenhouses, horticulture.
- Fan housing and venturi made of the corrosion resistant material Munters Protect
- Each motor is individually tested for 100% quality control
- Central hub and v-belt pulley are made from die-cast aluminium
- Propeller is statically and dynamically balanced
- Special threaded bushes on fan’s side panels permit the fan to be easily hung
- Every fan is individually checked for quality
- By mixing the air, problems such as water condensation, crop disease due to high localised humidity, ammonia content in poultry houses, can be reduced
- When operating in combination with suspended air heaters, the aid of the jet fan is powerful in reducing heating cost and for increasing the life span of plastic duct systems
Produktvergleich (0)
inch 0
3
6
9
12
15
18
21
24
27
30
- Downloads
Datei | Dateityp | Größe | |
---|---|---|---|
AGH_Use and Maintenance_EM-EMS-EMT-ED-EDS.pdf | 634 kb | ||
AGH_Maintenance_Instructions_BoxFans_EN.pdf | 605,61 kb |