Beim Versenden trat ein Fehler auf, bitte versuchen Sie es später erneut
Beim Versenden trat ein Fehler auf, bitte versuchen Sie es später erneut
Temperature control is paramount for greenhouse cultivation. Uncover effective cooling techniques that help your plants beat the heat and thrive, even in scorching outdoor air conditions.
Ventilation and evaporative cooling can be used together to create a very efficient cooling system for greenhouses. The ventilation system can be used to remove hot, humid air from the greenhouse, while the evaporative cooling system can be used to cool the incoming air.
A fan-powered ventilation system, for example, can remove hot, humid greenhouse air through a series of vents. An evaporative cooling system can then lower supply air temperature by passing outdoor air over water-saturated pads.
By using ventilation and evaporative cooling together, growers can create a comfortable and productive environment for their plants, even in hot, humid climates.
Munters CELdek® evaporative cooling pads are ideal for greenhouses that require high-efficiency cooling. The unique cross-fluted design directs more water to the air entering the pad, where the most intense evaporation occurs. The result? Cooler, more humid air that can help to improve crop yields and reduce energy costs.
Incredibly durable, CELdek pads resist deterioration due to unique, chemically treated cellulose paper. The pads withstand repeated cleaning and severe weather conditions, extending their service life.
Exhaust fans can help to cool your greenhouse more efficiently than
other methods, such as natural ventilation. Exhaust fans quickly
move large volumes of air and can create a negative pressure inside
the greenhouse to draw in cooler air from outside.
Looking for a reliable, effective, and energy- efficient way to cool your greenhouse? Evaporative cooling pads are a great option. Some plants are more sensitive to humidity than others, so choosing evaporative cooling pads that provide the right level of humidity for your plants is important.
Get more precise, efficient and flexible temperature control using digital controllers for cooling applications instead of traditional analog controllers. Digital controllers can also provide data logging and alarm features to help monitor and manage cooling systems more effectively.
Effectively cool your greenhouse while improving your yields with Munters Green Climate Controller. This comprehensive climate control system creates a cool and comfortable environment for your plants, even on the hottest days.
Its automated control system can automatically adjust the ventilation, shading and misting systems in your greenhouse to maintain a consistent temperature and humidity level. Take the guesswork out of greenhouse climate control and save time and effort to regulate your indoor climate.
Explore digital greenhouse control with Munters Green Climate Controller
While cooling systems effectively reduce temperatures, they can inadvertently elevate humidity levels, creating an environment ripe for fungal growth. Achieving the delicate balance between cooling and humidity control requires finesse and expertise.
An intelligent climate control system like the Munters Green Climate Controller lets you regulate temperature with precision and fine-tune humidity levels, creating an optimal environment for plant growth. Moreover, during periods of elevated humidity outdoors, your climate control system can automatically adjust the cooling mechanisms to prevent excessive moisture buildup inside the greenhouse.
Efficient cooling in an enclosed greenhouse offers benefits such as:
Investing in effective cooling isn’t only about comfort; it’s about maximizing productivity in your greenhouse.
Wir kennen unsere Produkte und leiten Ihre Kontaktinformation an den richtigen Ansprechpartner in Ihrem Land weiter.
Ungültige Benutzerkennung
Es ist ein Fehler ist aufgetreten! Bitte versuchen Sie es später noch einmal.
Passwort vergessen?
Ungültige Benutzerkennung
Es ist ein Fehler ist aufgetreten! Bitte versuchen Sie es später noch einmal.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!