Wir sind Experten

Beim Versenden trat ein Fehler auf, bitte versuchen Sie es später erneut

The right climate for lithium-ion battery manufacturing

The right climate for lithium-ion battery manufacturing

Whether it is a small R&D lab, a micro-environment or a large-scale production facility, controlled low dew point moisture levels and stable, year-round performance are essential to secure lithium-ion battery manufacturing quality.

Munters DSS Pro provides high uptime and extreme reliability. It is designed to maintain the optimal climate with long-lasting performance, while still saving energy.

Secure your process and production quality with the Munters DSS Pro.

Munters DSS Pro makes a difference in lithium-ion battery manufacturing

  • Reach production-perfect low dew points

    Reach production-perfect low dew points

    The DSS Pro can help lithium-ion battery dry rooms reach production-perfect low dew points of -40°C to -60°C, or even lower. Controlled low dew point moisture levels and stable, all-year performance help ensure battery manufacturing quality and maximize uptime.

  • Reduce energy costs by up to 30%

    Reduce energy costs by up to 30%

    The DSS Pro delivers the right climate more efficiently than ever before. It lowers your total cost of ownership, reducing annual energy consumption by up to 30% with its purge solutions, such as Green PowerPurge™.

  • Munters purge solutions deliver higher throughputs with a minimized footprint

    Munters purge solutions deliver higher throughputs with a minimized footprint

    Designs using Munters purge solutions, such as Green PowerPurge™, offer higher face velocities, meaning higher throughputs and smaller equipment. Featuring a reduced physical footprint, the DSS Pro frees up revenue-generating space.

  • DSS Pro – the next level of dehumidification

    DSS Pro – the next level of dehumidification

    Munters has worked closely with lithium-ion battery manufacturers to optimize our dehumidification solutions to fit the specific needs of each customer so we can provide the right climate for lithium-ion battery manufacturing.

Optimal dehumidification secures lithium-ion battery manufacturing quality

Lithium is highly reactive to moisture, which is why battery production must take place in ultra-low humidity dry rooms. These super dry conditions secure product quality and worker safety, no matter if it is a small R&D lab, a micro-environment or a large-scale production facility.

Want to find out more about how you get the right climate for your lithium-ion battery manufacturing?

Another satisfied customer

“I selected Munters due to their historical experience in providing low dew point solutions within battery applications. The Munters partnership approach delivered us a product that not only came within budget but also within a short time frame.”

Paul Blackmore, WMG Project Manager

Munters Services – Immer für Sie da!

Mit Munters als Servicepartner erhalten Ihre Luftaufbereitungsanlagen die Aufmerksamkeit, Pflege und Wartung, die sie benötigen – für eine maximale Lebensdauer. In jeder Phase des Lebenszyklus einer Anlage sorgen das Wissen und die Kompetenz von Munters Services für einen optimalen Betrieb, einen minimalen Energieverbrauch und eine Verlängerung der Lebensdauer Ihrer Investition.

Unser Angebot an Dienstleistungen, die über unser globales Netzwerk an Ingenieuren und Technikern von Munters Services verfügbar sind, umfasst:

  • Umfassende Dienstleistungen für Installation und Inbetriebnahme
  • PrimaCaireTM (erweiterte Gewährleistung und Inspektion)
  • flexible ServiceCaire-TM Inspektionsverträge für Ihre spezifischen Anforderungen
  • Leistungsgarantie und -optimierung
  • zahlreiche Aufrüstoptionen für erhebliche Energieeinsparungen und verbesserte Leistung

Get in touch with Munters

According to the GDPR we need your acceptance to save your contact details. Read our privacy policy here.

Beim Aufruf des CAPTCHA-Bildes ist ein Fehler aufgetreten.