エラーが発生しました。後でもう一度試して下さい。
エラーが発生しました。後でもう一度試して下さい。
Scrubbers are essential for coal-fired power stations and the more efficiently they can operate, the better it is not only for profit margins, but for the planet as well. Mist elimination plays a crucial role in cost-efficient and sustainable operations.
Munters UltraFlow improves mist elimination in every area, and the innovative new design squeezes this big performance into a significantly smaller space.
Munters UltraFlow mist eliminator is around 20% more compact than traditional designs, while offering the same efficient operation as all Munters mist elimination products. The smaller size means that you consume up to 50% less water than the alternative options, which in turn means that 30% less pump capacity is needed.
But most importantly, the reduced physical footprint allows for a smaller scrubber design which will save significant sums when building new power plants, or renovating existing scrubbers.
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
パスワードをお忘れですか?
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!