Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Poser une question
Business Areas
Connexion
The Flashing Feed Pipe is used to separate two phase feed when the inlet flow is in a separated flow region. Here, the two-phase flow enters center pipe, the vapors are released from the upper area of the pipe, and the liquid flows to the outer chamber where it is fed to the distributor/pre-distributor below.
The compact design of this model makes good use of available tower height.
The Flashing Feed Pipe is connected to an internal tower flange and is commonly supported by a tower wall clip. This device is constructed in one piece, provided access diameter is suficient. Alternatively, multi-piece construction with gasketing can be supplied.
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Mot de passé oublié?
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!