Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Poser une question
Business Areas
Connexion
The Flash Feed Gallery is a two phase feed device fed by a tangential inlet tower nozzle or a radial nozzle with a flow detector. A gallery below provides the residence time necessary to disengage the gas and the liquid. Liquid is then fed to a distributor or into pre-distributor (parting box).
This model is recommended in towers > 900mm (36 inches) ID. It is capable of handling any liquid to vapor feed ratio.
The inside of the gallery may be round or polygonal. The gallery is clamped to a ledge/support ring. Our Flash Feed Galleries are typically seal welded after installation but fully gasketed construction is also available.
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Mot de passé oublié?
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!