Nous sommes experts

Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard

Poser une question

Product launch: Vario Circulation Fans

mars 1, 2018

Munters is proud to introduce the Vairo Circulation Fan. The Vario is engineered to mix large volumes of air and provide even temperatures throughout your facility.

The Vario Circulation fan is a joint venture between the research and development teams at Munters Lansing, US and Munters Reventa, Germany. The outstanding results of our One Munters cooperation is evident.

Made from thermally insulated polyurethane material and built with premium corrosion resistant materials to assure top performance for many years. Ideally suited for new, large cage-free buildings. Uses a quiet 36 inch variable speed fan that can keep precise control over air flow. Fan may be customized to fit the application and seasonal needs. Fan performance is 12,450 cfm and throws air up to 72 feet.


The Vario sliding fan module makes it possible to variably adjust the volume vs. throw output. Vario is designed specifically for 100% of fan output available as recirculated air during operation. Used with the BI28 Ceiling Inlet and Professional 2900 Sidewall Inlet to add fresh air and maintain the correct amount of fresh air and circulated air to
keep your building’s climate stable.

For more information on the Vario Circulation Fan, CLICK HERE.