Nous sommes experts

Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard

Poser une question

Comm-box Launch-01.png

Product Launch: Comm-Box and the communication package

août 16, 2017

Introducing the Comm-Box, a simple add-on to the Munters Farm Guard.

Comm-Box supplies complete web access to your controllers from any device with access to the Cloud, including mobile devices. Installed as an add-on to the Communicator , the two units provide a complete service package: Communicator supplies its proven alarms & events functionality while Comm-Box enables remote monitoring & control via the Web & Cloud.

The Comm-Box can also be installed as a stand alone unit. From a single computer, tablet, or smartphone you can manage your entire network.

Kindly get in touch with our experts through the contact box on the right