Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
ComDry desiccant dehumidifier series is now available with a new silent fan reducing noise from 65dB(A) to 58dB(A).
The ComDry series is a range of desiccant dehumidifiers with high drying capacity, reliability and low energy consumption. The solid casing is excellent at withstanding corrosion and the dehumidifiers robustness makes it very versatile in a wide range of applications. They are also easy to stack and transport.
Munters ComDry series is particularly suited to water and fire damage restoration operations as well as archives, waterworks and the construction industry. ComDry units can also be used to reduce the relative humidity in storage rooms, cellars, archives and other limited spaces.
All Munters dehumidifiers are based on the rotor technology specially developed by Munters which provides high moisture-absorbing capacity. The flexible design and good performance of the rotor mean that there are almost no limits to its areas of use.
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Mot de passé oublié?
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!