お問い合わせはこちらへ

エラーが発生しました。後でもう一度試して下さい。

ご質問はお問い合わせください

Indirect dry cooling

Indirect dry cooling

These waterless cooling systems can be better for the environment while also keeping data centers cool and free from external pollution. This solution is perfect for data centers in cooler climates, or in areas where water is not as readily available.

The benefits

Indirect dry cooling has many benefits, including:

  • Eliminates risk of external pollution and contaminants entering the data center
  • Energy efficient cooling
  • Indoor humidity not affected by outdoor humidity
  • Maintain optimal air quality
  • No need for water

 

Munters packaged dry indirect air side evaporative (IASE) systems

Munters packaged dry indirect economizers incorporate sensible plate or heat pipe heat exchanger technology, which provide an airtight seal between the recirculating indoor data center air and the ambient scavenger air. This keeps outdoor contamination and humidity out while efficiently rejecting heat to the scavenger air.  These heat exchangers operate passively, with no moving parts, resulting in lower maintenance and higher reliability.  Refrigeration systems are customized based on your requirements, and factory controls are designed to meet your specifications.

 

Video: QTS Data Centers

ケーススタディ

お困りですか?

会員登録はこちら
クッキーポリシーを許可するにはこちらを選択してください。 クッキーポリシー

ユーザーIDが正しくありません。

エラーが発生しました。後ほどもう一度お試しください。

ユーザーIDが正しくありません。

エラーが発生しました。後ほどもう一度お試しください。