お問合せはこちら
閉じる

販売国
Australia, India, Korea, Singapore, Europe, Middle East, Africa
デシカント空調機・システムユニット / 標準型除湿機
MCD Series
MCD Series
The MCD (Munters Configurable Dehumidifier) is using the temperature independent sorption principle based on HPS (High Performance SilicaGel) rotor as the dehumidification method. It works efficiently in a wide temperature range -20 °C and 40 °C. For this reason the dehumidifier is suitable for a lot of different applications.
- Efficient dehumidification between -20°C and 40°C
- Modulating humidity control including wet air temp sensor
- Communication and external control options
- Filter and rotor stop alarm as standard
- Energy saving options
- Service and running indicator alarm as external indicators