Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
High light reduction and low air flow resistance. Munters MI-T-Dark® is engineered to provide the best blackout conditions in your building. Lightweight construction means low freight costs and easy one person handling. MI-T-Dark light traps slide into standard boxes and framed openings 11" deep in the air flow direction. A 3/4" flange around the perimeter will stop edge leakage. No gaskets or extra seals are required. Additional shading and/or large overhangs outside of the MI-T-Dark light traps will improve black out conditions. MI-T-Dark light traps are manufactured in convenient, easy to handle sizes. Standard size is 11" in the air flow direction, 121/8" wide and up to 72" tall. The width and length may be field or factory cut to smaller sizes. For inlets wider than 121/8", MI-T-Dark light traps can be installed side by side. The corrugations will nest together to form a seal between the modules. As a result, the net width is about 111/2" for each MI-T-Dark trap installed side by side in long sections. Contact the Ventilation Systems Experts for more information on the best ventilation system for your agricultural or horticultural project.
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Mot de passé oublié?
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!