Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Poser une question
Business Areas
Connexion
Equipped with a unique sensor element, Munters' humidity sensor provides extremely accurate readings (+/- 3%). The sensor is designed so that the sensing tip can be easily replaced if the need arises; there is no need to replace the entire unit.
The RHS Pro can be quickly and easily taken apart, enabling you to remove the unit when you wash down the farm house. The unit's male-female connector can be taken apart in seconds.
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!