You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Available in Japan
Product information
Technical specification
Comparison
Downloads
1.5 HP | |
---|---|
Motor | |
Airflow 0Pa | |
Airflow 25Pa | |
Specific performance at 0Pa | |
Propeller diameter | |
1.0HP | |
Propeller diameter | |
Motor | |
Airflow 0Pa | |
Airflow 25Pa | |
Specific performance at 0Pa |
Product sheet EM30
Use & Maintenance EM-EMS-EMT-ED-EDS
Segment brochure - Greenhouses
EM-EMS-ED-EDS-EC Use & Maintenance manual
EM50 product sheet
E-line fans product brochure
1.5 HP | |
---|---|
Motor | |
Airflow 0Pa | |
Airflow 25Pa | |
Specific performance at 0Pa | |
Propeller diameter | |
1.0HP | |
Propeller diameter | |
Motor | |
Airflow 0Pa | |
Airflow 25Pa | |
Specific performance at 0Pa |
Product sheet EM30
Use & Maintenance EM-EMS-EMT-ED-EDS
Segment brochure - Greenhouses
EM-EMS-ED-EDS-EC Use & Maintenance manual
EM50 product sheet
E-line fans product brochure
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!