Fans & light filters / Extraction Fans
EM series
EM series
The EM fan series is a well-recognized and proven product series forming part of the Euroemme® product family and is the ideal exhaust fan whenever extra high airflow capacity is required. The unique propeller design is self-cleaning and allows the highest efficiency to be reached, features which characterize the high quality and excellent performance of Euroemme fans.
- Fan housing and venturi made of the corrosion resistant material Munters Protect
- Central hub and v-belt pulley are made from die-cast aluminium, with reinforced ribs for prolonged lifetime.
- Each motor is individually tested for 100% quality control
- Family member of the time proven Euroemme® fan range
- Patented centrifugal system permits an energy efficient solution
- Shutter bearings are maintenance free
Comparing products in EM series
inch 0
5
10
16
21
26
31
36
42
47
52