Munters E-line fans: our most energy efficient choice

Elevate your farm ventilation to a new level of efficiency, precision, and reliability with the revolutionary E-line fans, the enhanced extraction and circulation fans from Munters.

Your needs, our solution

Energy savings of up to 50%

For those looking to reduce electrical costs, the E-line is the obvious choice.

  • Efficiency powerhouse: The E-line's advanced EC motor operates with unparalleled efficiency. This translates to lower energy bills, reduced reliance on the grid, and a smaller carbon footprint.
  • Every watt counts: The E-line fans don't just save big, they save smart. Soft starts prevent power surges, precise speed control allows you to tailor ventilation to exact needs, and with Bluetooth-enabled diagnostics, you can identify and address any potential issues before they impact efficiency.
  • Long-term savings: An E-line fan's efficiency isn't just a one-time benefit. Their durable design and minimal maintenance needs ensure consistent, long-term savings, predictable energy costs, less downtime, and a higher return on investment.

Download the brochure to discover benefits and field-proven results

Explore the Munters range of E-line fans

Additional Mist Eliminators

Spin-/swirl vane type

Bed Limiters

Tower internals

Bird Scale

Sensors

Precision ventilation with unwavering control

Fine-tune your ventilation to perfectly match your farm's unique needs. The E-line boasts a soft start and the ability to operate at precisely the speed required for optimal ventilation. This ensures consistent airflow, minimal noise levels (ideal for animal comfort), and reduced dust particles in the air, all while minimizing peak energy consumption.

 

App-assisted installation and maintenance

The E-line motor isn't just efficient and reliable, it's smart too. Thanks to built-in Bluetooth connectivity, you can access a dedicated app that simplifies installation and maintenance like never before.

Need to diagnose a potential issue? Simply connect your phone and the app will provide real-time insights into the motor's performance, pinpointing the problem with ease. This intuitive app puts the power of information at your fingertips, saving you valuable time and ensuring your ventilation system runs at peak performance.

 

Upgrade your farm with the E-line and unlock a world of benefits:

  • Reduced energy costs: Save up to 50% annually
  • Improved animal comfort: Low noise and better litter
  • Enhanced air quality: Consistent airflow and precise ventilation
  • Minimal maintenance: Enjoy hassle-free operation
  • Sustainable solution: Reduce your carbon footprint
  • Bluetooth connectivity: Monitor and manage your system with ease