You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Energy-efficient Munters EM air extraction fans help vent stale indoor air for livestock farming (broiler, layer, swine, dairy) and greenhouse applications.
The unique propeller shape of these exhaust fans delivers reliable performance wherever extra high airflow capacity is required, even in high static pressure.
The housing, conveyor and shutter are made of Munters Protect coated steel, providing extra resistance against corrosion. For highly corrosive applications, choose the EMX50 version with stainless steel components.
The EM belt-drive system can operate at low speeds, reducing energy consumption and noise and creating a comfortable environment for animals and operators. The E-line version reduces power consumption by up to 50% compared to the same fan with AC motor, while enabling speed regulation.
Available in China, United Kingdom, Sweden, Finland, Spain, Denmark, Korea, France, Italy, Netherlands, Australia, Russia, India, Thailand, Türkiye, Portugal, Germany, Japan, Poland, Belgium, South Africa, Ireland, United Arab Emirates, Singapore, Austria, Bahrain, Belarus, Bulgaria, Croatia, Cyprus, Czechia, Egypt, Greece, Hungary, Iceland, Israel, Kuwait, Latvia, Luxembourg, Malaysia, CS, New Zealand, Norway, Oman, Pakistan, Philippines, Qatar, Romania, Slovakia, Slovenia, Taiwan, Tunisia, Ukraine, Bosnia and Herzegovina, Indonesia, North Macedonia, Serbia, Switzerland, Saudi Arabia, Lebanon, Jordan, Asia Pacific, Europe, Middle East, Africa
Product information
Technical specification
Comparison
Downloads
1.0 HP | |
---|---|
Propeller diameter | |
Motor | |
Airflow 0Pa | |
Airflow 25Pa | |
Specific performance at 0Pa | |
1.5 HP | |
Propeller diameter | |
Motor | |
Airflow 0Pa | |
Airflow 25Pa | |
Specific performance at 0Pa |
EM-EMS-ED-EDS-EC Use & Maintenance manual
Assembly Manual EM50
EM50 User Manual in Arabic
Use & Maintenance Manual for Saudi Arabia
EM50 product sheet
EM50 Product Sheet-Vietnamese
E-line fans product brochure
EM50 retrofit kit with MUNTERS DRIVE
Product sheet EM30
Use & Maintenance EM-EMS-EMT-ED-EDS
Segment brochure - Greenhouses
1.0 HP | |
---|---|
Propeller diameter | |
Motor | |
Airflow 0Pa | |
Airflow 25Pa | |
Specific performance at 0Pa | |
1.5 HP | |
Propeller diameter | |
Motor | |
Airflow 0Pa | |
Airflow 25Pa | |
Specific performance at 0Pa |
EM-EMS-ED-EDS-EC Use & Maintenance manual
Assembly Manual EM50
EM50 User Manual in Arabic
Use & Maintenance Manual for Saudi Arabia
EM50 product sheet
EM50 Product Sheet-Vietnamese
E-line fans product brochure
EM50 retrofit kit with MUNTERS DRIVE
Product sheet EM30
Use & Maintenance EM-EMS-EMT-ED-EDS
Segment brochure - Greenhouses
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!