You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan Size 52 inch
EM52 is a further development of the well-recognized and proven line of Euroemme® box fans and is the ideal exhaust fan whenever extra high airflow capacity is required in a high static pressure environment. The propeller shape has been re-designed for allowing the highest efficiency and reliability in high static pressure environments. The square fan housing and air conveyor (Venturi) are made of strong galvanised sheet-steel. In order to guarantee an increased airflow even in the harshest conditions the EM52 is equipped with a 2Hp motor.
To improve aerodynamic efficiency, the fan has been developed in Munters Italy’s R&D lab while the performances were confirmed by tests performed in BESS Lab at the Agricultural Engineering Department of University of Illinois – USA. The redesigned propeller is attached to pulley which is mounted onto an aluminium hub with an embedded double ball bearing for protection against water ingress. The belt transmission ensures low propeller rpm, which in turn ensures high efficiency and low energy consumption as well as low noise. The shutter is made of galvanised steel, which is stronger than aluminium and plastic. The fan shutter is tightly closed when the fan is not working, preventing any air leakage through the fan. The patented centrifugal system prevents the shutter from being closed by air pressure. The shutter does not have to be cleaned regularly as dust does not affect its opening and closing movement. All the plastic parts are made of black acetalic plastic with UV protection.
Available in Mexico, Brazil, China, United Kingdom, Sweden, Finland, Spain, Denmark, Korea, France, Italy, Netherlands, Australia, Russia, India, Thailand, Türkiye, Portugal, Germany, Japan, Poland, Belgium, South Africa, Ireland, United Arab Emirates
Product information
Technical specification
Comparison
Downloads
2.0 HP | |
---|---|
Propeller diameter | 1,334 mm |
Motor | 2.0 hp |
Airflow at 0 Pa | 43,000 m3/h |
Airflow at 25 Pa | 38,800 m3/h |
Airflow at 50 Pa | 33,900 m3/h |
Specific performance at 0 Pa | 26.4 m3/wh |
EM52
Assembly Manual EM52
Use & Maintenance EM52
Product sheet EM30
Use & Maintenance EM-EMS-EMT-ED-EDS
Segment brochure - Greenhouses
EM-EMS-ED-EDS-EC Use & Maintenance manual
EM50 product sheet
E-line fans product brochure
AGH_Graph_EM50_Airflow Curve.jpg
AGH_Graph_EM50_Special Performance.jpg
2.0 HP | |
---|---|
Propeller diameter | 1,334 mm |
Motor | 2.0 hp |
Airflow at 0 Pa | 43,000 m3/h |
Airflow at 25 Pa | 38,800 m3/h |
Airflow at 50 Pa | 33,900 m3/h |
Specific performance at 0 Pa | 26.4 m3/wh |
EM52
Assembly Manual EM52
Use & Maintenance EM52
Product sheet EM30
Use & Maintenance EM-EMS-EMT-ED-EDS
Segment brochure - Greenhouses
EM-EMS-ED-EDS-EC Use & Maintenance manual
EM50 product sheet
E-line fans product brochure
AGH_Graph_EM50_Airflow Curve.jpg
AGH_Graph_EM50_Special Performance.jpg
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!