エラーが発生しました。後でもう一度試して下さい。
エラーが発生しました。後でもう一度試して下さい。
The ambition of Munters is to achieve sustainable solutions that provide both environmental and economic benefits for its customers, and so, driven by the European ErP Ecodesign Directive 2009/125/EC, we have introduced the new Euroemme® EDHE MPX exhaust fans series.
The EDHE MPX fan series belongs to the new generation of high energy efficient, very robust and reliable exhaust fans range, suitable for an extensive variety of professional applications in order to create
optimal climate control system. The EDHE MPX exhaust fan series consists of a 36/30/24’’ box fan and a direct drive system, with the 3-blade propeller statically and dynamically balanced attached onto the electric motors shaft. The fans are equipped with safety meshes in epoxy powder coated steel and with bolts and nuts in stainless steel to allow an increased strength and a high resistance for installations in swine and calves barns, where the corrosion threat is extremely high.
The EDHE MPX has been designed, tested and developed in the Munters R&D laboratory, while the
performances were confirmed by tests performed in BESS Lab at the Agricultural Engineering Department
of University of Illinois, USA.
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
パスワードをお忘れですか?
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!