エラーが発生しました。後でもう一度試して下さい。
エラーが発生しました。後でもう一度試して下さい。
The ComDry series is a range of desiccant dehumidifiers with high drying capacity, reliability and low energy consumption. The solid casing is excellent at withstanding corrosion and the dehumidifiers robustness makes it very versatile in a wide range of applications. They are also easy to stack and transport. Munters ComDry series is particularly suited to water and fire damage restoration operations as well as archives, waterworks and the construction industry. ComDry units can also be used to reduce the relative humidity in storage rooms, cellars, archives and other limited spaces.
The ComDry M210X’s low weight makes it very effective for frequent mobile applications and it is equally easy to maintain. Filter replacement is quick and simple without the need for any tools. Furthermore the high static pressure within the dehumidifier makes booster fans unnecessary when dehumidifying wooden floors or inflating foil cushions. Munters ComDry M210X is the ultimate dehumidification choice for restoration and preservation applications.
MCC is an option to monitor and control ComDry M210X from a WEB service.
All Munters dehumidifiers are based on the rotor technology specially developed by Munters which provides high moisture-absorbing capacity. The flexible design and good performance of the rotor mean that there are almost no limits to its areas of use.
可能な国 Germany, Poland, Austria, Czechia, Switzerland
レンタル可能な国 Germany, Poland, Austria, Czechia, Switzerland
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
パスワードをお忘れですか?
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!