エラーが発生しました。後でもう一度試して下さい。
エラーが発生しました。後でもう一度試して下さい。
TURBOdek® is a high efficiency, low pressure drop, low drift media that delivers maximum cooling to optimize combustion turbine output. Turbines utilizing evaporative cooling systems have reported an increase in capacity as high as 20% during peak summer demand. With TURBOdek installed, users have experienced an additional 5% increase in cooling efficiency when compared to Munters’ standard CELdek media.
Features include Munters’ patented unequal angle, unequal flute design for high velocity evaporative cooling up to 750 fpm. TURBOdek is manufactured from Munters’ heavy cellulose media that has been treated to resist deterioration and is protected by Munters’ algae and weather resistant edge coating. This added protection makes TURBOdek easier to clean and maintain, as well as, extends media life.
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
パスワードをお忘れですか?
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!