エラーが発生しました。後でもう一度試して下さい。
エラーが発生しました。後でもう一度試して下さい。
Munters Optimum DCIE data centre cooling solution focuses on energy efficiency. The modular design allows owners and operators clear budget optimization at the outset of a new data center build and follows LEED design concepts.
High energy efficiency and sustainability mean lower capital expenditure in addition to significantly lower annual operating cost.
Backed by our experienced in-house data center teams, Munters has designed and built hundreds of cooling systems for collocation, government, education and commercial clientele.
The heart of the Optimum DCIE cooling system is the Munters patented Evaporative Polymer Exchanger (EPX), which provides ultra-high efficiency cooling while using up to 75% less energy than traditional high efficiency systems.
In many cases the Optimum DCIE can meet all the cooling needs of a data center. The Optimum DCIE can help data centers reach pPUE values below 1.05 The system is scalable in increments of 200kW* and the modules can simply be added on as your data center grows. This flexible aspect makes for the best choice in providing supplemental cooling or replacement of less efficient equipment on existing data centers.
The Optimum DCIE is future-proof, and can easily accommodate advances in server technology and operating conditions.
可能な国 Asia Pacific
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
パスワードをお忘れですか?
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!