Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Haz una pregunta
Áreas de negocios
Registrarse
Featuring all the functionality of Platinum Pro Controllers, the One Pro is a cost-effective advanced controller capable of managing industrial sized operations. The One Pro provides poultry and swine farmers with vastly expanded capabilities, including climate control, feed & water management, and more. Housed in a user-friendly, easy to install container, the One Pro is suitable for operations of any size, from standard to mega farms.
Its modular architecture enables a high level of flexibility in its system design, supporting a large number of devices and up to 200 2HP heavy duty relays (including expansion units). One Pro’s enclosure was designed to facilitate installation and maintenance, while a switch guard door keeps toggle switches securely in place.
Click here to download the controller’s software: One Pro Software (Registered users only)
Disponible en Türkiye, United Arab Emirates, Bahrain, Egypt, Kuwait, Malaysia, Oman, Pakistan, Qatar, Tunisia, Indonesia, Saudi Arabia, Lebanon, Jordan
Información de productos
Opciones
Descargas
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
¿Olvidaste tu contraseña?
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!