Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Haz una pregunta
Áreas de negocios
Registrarse
Featuring all the functionality of the current Platinum Controllers, the new screen provides an intuitive, easy-to-use interface that brings all the advantages of touch screens to your farm.
The Touch screen brings together mission critical data in one easy to read screen. Defining functions is done directly from a large screen designed for its ease of use. The sophisticated interface is intuitive, enabling a simplified setup. At the same time, the unit is built to work in the rigorous conditions found in barns.
The Platinum Touch comes in two models: (up to) 50 relays and a smaller unit supporting (up to) 30 relays. All functionality, including the screen size, is the same in both models.
As an option, the Platinum Touch Panel Mount edition can be installed directly into an electrical cabinet. This capability reduces costs for farmers wanting to install their controllers in this manner.
Click here to download the controller software: Platinum Touch Software (Registered users only)
Disponible en Türkiye, United Arab Emirates, Bahrain, Egypt, Kuwait, Malaysia, Oman, Pakistan, Qatar, Tunisia, Indonesia, Saudi Arabia, Lebanon, Jordan
Información de productos
Opciones
Descargas
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
¿Olvidaste tu contraseña?
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!