Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Haz una pregunta
Áreas de negocios
Registrarse
Featuring all the functionality of Platinum Pro Controllers, the Munters ONE’s enlarged 15.6” screen provides an intuitive, easy-to-use interface that brings all the advantages of touch screens to your farm. The touch screen brings together mission critical data in one easy to read screen. Defining functions is done directly from a large screen designed for its ease of use.
Its modular architecture enables a high level of flexibility in its system design, supporting a large number of devices and up to 200 2HP heavy duty relays (including expansion units). ONE’s enclosure was designed to facilitate installation and maintenance, while a switch guard door keeps toggle switches securely in place.
Click here to download the controller’s software: Munters One Software (Registered users only)
Disponible en Türkiye, United Arab Emirates, Bahrain, Egypt, Kuwait, Malaysia, Oman, Pakistan, Qatar, Tunisia, Indonesia, Saudi Arabia, Lebanon, Jordan
Información de productos
Opciones
Descargas
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
¿Olvidaste tu contraseña?
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!