You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan Size 30 inch
EM30 is the ideal exhaust fan whenever high airflow capacity is required. The unique propeller design is self-cleaning and allows the highest efficiency to be reached. The square fan housing and air conveyor (venturi) are made of a strong galvanised sheet-steel. The 6-blade propeller is statically and dynamic balanced for low noise and low vibration. The propeller is available in stainless steel, galvanised steel and pre-coated and galvanised steel To improve aerodynamic efficiency, the fan has been developed in Munters R&D lab. The test chamber has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and airtightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Department, University of Illinois – USA.
Available in Mexico, Brazil, China, Finland, Korea, France, Netherlands, Australia, Russia, India, Thailand, Türkiye, Japan, Poland, South Africa, Ireland, United Arab Emirates, Singapore, Argentina, Bolivia, Chile, Egypt, Israel, Kuwait, New Zealand, Oman, Pakistan, Philippines, Qatar, Taiwan, Tunisia, Ukraine, Indonesia, North Macedonia, Saudi Arabia, Lebanon, Jordan
Product information
Technical specification
Comparison
Downloads
1.5 HP | |
---|---|
Motor | 0,75 hp |
Airflow 0Pa | 14,550 m3/h |
Airflow 25Pa | 13,050 m3/h |
Specific performance at 0Pa | 17.9 m3/wh |
Propeller diameter | 760 mm |
1.0HP | |
Propeller diameter | 760 mm |
Motor | 0,5 hp |
Airflow 0Pa | 13,500 m3/h |
Airflow 25Pa | 11,400 m3/h |
Specific performance at 0Pa | 20.2 m3/wh |
EM30, Saudi Arabia: use & maintenance manual
Use & Maintenance Manual in Arabic
Product sheet EM30
Use & Maintenance EM-EMS-EMT-ED-EDS
Segment brochure - Greenhouses
EM-EMS-ED-EDS-EC Use & Maintenance manual
EM50 product sheet
E-line fans product brochure
AGH_Graph_EM30-Airflow Curves.jpg
1.5 HP | |
---|---|
Motor | 0,75 hp |
Airflow 0Pa | 14,550 m3/h |
Airflow 25Pa | 13,050 m3/h |
Specific performance at 0Pa | 17.9 m3/wh |
Propeller diameter | 760 mm |
1.0HP | |
Propeller diameter | 760 mm |
Motor | 0,5 hp |
Airflow 0Pa | 13,500 m3/h |
Airflow 25Pa | 11,400 m3/h |
Specific performance at 0Pa | 20.2 m3/wh |
EM30, Saudi Arabia: use & maintenance manual
Use & Maintenance Manual in Arabic
Product sheet EM30
Use & Maintenance EM-EMS-EMT-ED-EDS
Segment brochure - Greenhouses
EM-EMS-ED-EDS-EC Use & Maintenance manual
EM50 product sheet
E-line fans product brochure
AGH_Graph_EM30-Airflow Curves.jpg
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!