Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Scrubbers are essential for coal-fired power stations and the more efficiently they can operate, the better it is not only for profit margins, but for the planet as well. Mist elimination plays a crucial role in cost-efficient and sustainable operations.
Munters UltraFlow improves mist elimination in every area, and the innovative new design squeezes this big performance into a significantly smaller space.
Munters UltraFlow mist eliminator is around 20% more compact than traditional designs, while offering the same efficient operation as all Munters mist elimination products. The smaller size means that you consume up to 50% less water than the alternative options, which in turn means that 30% less pump capacity is needed.
But most importantly, the reduced physical footprint allows for a smaller scrubber design which will save significant sums when building new power plants, or renovating existing scrubbers.
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
¿Olvidaste tu contraseña?
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!