You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 36 inch
The ED36HE fan belongs to the new generation of high energy efficient, very robust and reliable exhaust fans range, suitable for an extensive variety of professional applications in order to create optimal climate control system. The ED36HE exhaust box fan has a direct drive system, with the 3-blade propeller statically and dynamically balanced attached onto the electric motors shaft. The shutter blades are installed on the outlet side, and the whole shutter system is driven by the patented shutter-opening device, that is operated by the propeller rotation. This combination renders the EDHE as the ideal air extraction fan that can deliver high airflow capacity with low power consumption.
The EDHE has been designed, tested and developed in the Munters R&D laboratory, while the performances were confirmed by tests performed in BESS Lab at the Agricultural Engineering Department of University of Illinois, USA.
Available in Mexico, Brazil, China, United Kingdom, Sweden, Finland, Spain, Denmark, Korea, France, Italy, Netherlands, Australia, Russia, India, Thailand, Türkiye, Portugal, Germany, Japan, Poland, Belgium, South Africa, Ireland, United Arab Emirates
Product information
Technical specification
Comparison
Downloads
1.5 HP | |
---|---|
Propeller diameter | 915 mm |
Motor | 0.75 hp |
Airflow at 0 Pa | 19,100 m3/h |
Airflow at 12 Pa | 18,200 m3/h |
Airflow at 25 Pa | 17,200 m3/h |
Specific performance at 0 Pa | 30.3 m3/h /W |
1.5 HP | |
---|---|
Propeller diameter | 915 mm |
Motor | 0.75 hp |
Airflow at 0 Pa | 19,100 m3/h |
Airflow at 12 Pa | 18,200 m3/h |
Airflow at 25 Pa | 17,200 m3/h |
Specific performance at 0 Pa | 30.3 m3/h /W |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!