You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 24 inch
The ambition of Munters is to achieve sustainable solutions that provide both environmental and economic benefits for its customers, and so, driven by the European ErP Ecodesign Directive 2009/125/EC, we have introduced the new Euroemme® EDHE exhaust fans series.
Available in Mexico, Brazil, China, United Kingdom, Sweden, Finland, Spain, Denmark, Korea, France, Italy, Netherlands, Australia, Russia, India, Thailand, Türkiye, Portugal, Germany, Japan, Poland, Belgium, South Africa, Ireland, United Arab Emirates
Product information
Technical specification
Comparison
Downloads
1.0HP | |
---|---|
Propeller diameter | 610 mm |
Motor | 0.5 hp |
Airflow at 0 Pa | 9,100 m3/h |
Airflow at 12 Pa | 8,800 m3/h |
Airflow at 25 Pa | 8,400 m3/h |
Specific performance at 0 Pa | 17.3 m3/h /W |
1.0HP | |
---|---|
Propeller diameter | 610 mm |
Motor | 0.5 hp |
Airflow at 0 Pa | 9,100 m3/h |
Airflow at 12 Pa | 8,800 m3/h |
Airflow at 25 Pa | 8,400 m3/h |
Specific performance at 0 Pa | 17.3 m3/h /W |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!