Fans & light filters / Extraction Fans
ED series
ED series
The ambition of Munters is to achieve sustainable solutions that provide both environmental and economic benefits for its customers, and so, driven by the European Ecodesign Directive, we have introduced the new Euroemme® EDHE exhaust fans series.
- Fan housing and venturi made of the corrosion resistant material Munters Protect
- Each motor is individually tested for 100% quality control
- Family members of the time proven Euroemme® fan range
- High airflow capacity with excellent energy efficiency
- Low power consumption (EDHE series)
- Direct drive system (EDHE fans)
Comparing products in ED series
inch 0
4
7
11
14
18
22
25
29
32
36