You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 24 inch
ED24 is the ideal exhaust fan whenever high airflow capacity is required. The unique propeller design is self-cleaning and allows the highest efficiency to be reached. The square fan housing and air conveyor (venturi) are made of a strong galvanised sheet-steel. The 6-blade propeller is statically and dynamic balanced for low noise and low vibration. The propeller is available in stainless steel, galvanised steel and pre-coated and galvanised steel. To improve aerodynamic efficiency,the fan has been developed in Munters R&D lab. The test chamber has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and airtightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Department, University of Illinois – USA.
Available in Mexico, Brazil, China, United Kingdom, Sweden, Finland, Spain, Denmark, Korea, France, Italy, Netherlands, Australia, Russia, India, Thailand, Turkey, Portugal, Germany, Japan, Poland, Belgium, South Africa, Ireland, United Arab Emirates
Product information
Technical specification
Comparison
Downloads
1.0HP | |
---|---|
Propeller diameter | 600 mm |
Motor | 0.5 hp |
Airflow at 0Pa | 10,600 m3/h |
Airflow at 20Pa | 9,780 m3/h |
Specific performance at 0 Pa | 12.5 m3/h /W |
1.0HP | |
---|---|
Propeller diameter | 600 mm |
Motor | 0.5 hp |
Airflow at 0Pa | 10,600 m3/h |
Airflow at 20Pa | 9,780 m3/h |
Specific performance at 0 Pa | 12.5 m3/h /W |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!