You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 52 inch
Due to the fact that tunnel-ventilated houses are growing in size and complexity, there is an increasing demand for more powerful, reliable and energy-efficient exhaust fans. The Euroemme® EC52 exhaust cone fan has been especially designed to fulfill that demand. The EC52 fan is the ideal fan for high airflow capacity at high static pressure, and low energy consumption. The square fan housing, the discharge cone, shutter blades and the air-conveyor (Venturi) are made of galvanized steel sheet. The 4-blade propeller is statically and dynamically balanced, resulting in low vibration and low noise level during operation. The propeller is attached to the central pulley, which comprise - together with the V-belt and electrical motor - the belt drive system. As part of the design of the outlet it is composed of 4 cone sectors which can be assembled on site to form the complete discharge cone. The shutter blades placed on the inlet side are operated by the centrifugal opening device. The EC52 fan has been designed, tested and developed in the Munters R&D lab, while the performances were confirmed by tests performed in BESS Lab at the Agricultural Engineering Department of University of Illinois – USA.
Available in Mexico, Brazil, China, United Kingdom, Sweden, Finland, Spain, Denmark, Korea, France, Italy, Netherlands, Australia, Russia, India, Thailand, Turkey, Portugal, Germany, Japan, Poland, Belgium, South Africa, Ireland, United Arab Emirates, Singapore
Product information
Technical specification
Options
Comparison
Downloads
2.0 HP | |
---|---|
Propeller diameter | 1,335 inch |
Motor | 2.0 hp |
Airflow at 0Pa | 49,500 m3/h |
Airflow at 25Pa | 44,700 m3/h |
Airflow at 50Pa | 36,400 m3/h |
Specific performance at 0Pa | 32.7 m3/h /W |
1.0 HP | |
Propeller diameter | 1,335 inch |
Motor | 1.0 hp |
Airflow at 0Pa | 42,200 m3/h |
Airflow at 25Pa | 35,100 m3/h |
Airflow at 50Pa | 26,200 m3/h |
Specific performance at 0Pa | 43.7 m3/h /W |
2.0 HP | |
---|---|
Propeller diameter | 1,335 inch |
Motor | 2.0 hp |
Airflow at 0Pa | 49,500 m3/h |
Airflow at 25Pa | 44,700 m3/h |
Airflow at 50Pa | 36,400 m3/h |
Specific performance at 0Pa | 32.7 m3/h /W |
1.0 HP | |
Propeller diameter | 1,335 inch |
Motor | 1.0 hp |
Airflow at 0Pa | 42,200 m3/h |
Airflow at 25Pa | 35,100 m3/h |
Airflow at 50Pa | 26,200 m3/h |
Specific performance at 0Pa | 43.7 m3/h /W |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!