You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Munters is using cookies to guarantee and improve the usability of the website. You can always erase cookies from Munters or read more about cookies
Fan size 50 inch
EC50 cone fan, a 50" fan equipped with cone discharge, is the ideal fan for high air-flow capacity at high static pressures and low energy consumption. The unique propeller design is self-cleaning and allows the highest efficiency to be reached, while the discharge cone boosts the airflow dramatically. The square fan housing, cone discharge and air conveyor (venturi) are made of a strong galvanised sheet-steel. The 3-blade propeller is statically and dynamic balanced for low noise and low vibration. The propeller is available in stainless steel, galvanised steel and precoated, galvanised steel. To improve aerodynamic efficiency and reduce pressure losses the cone fan design has been developed in Munters' R&D lab. The test chamber has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and airtightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Department, University of Illinois – USA. Propeller, cone discharge and shutter The propeller is attached to a large v-belt pulley in which is embedded a double ball bearing protected against water. The belt transmission ensures low propeller rpm, which ensures high efficiency, low energy consumption as well as low noise. The cone-discharge is made in 4 separate pieces to assist with knock-down transportation, and all in galvanised steel. The shutter is made of galvanised steel for all models, which is stronger than aluminium and plastic. The fan shutter is tightly closed when the fan is not working preventing any air leakage through the fan. The patented centrifugal system prohibits the shutter from being closed by air pressure, keeping the efficiency of the fan at a peak at all times by keeping the
shutter fully and firmly opened. The shutter does not have to be cleaned regularly as dust does not affect its opening and closing movement. All the plastic parts are made of acetalic plastic with UV protection.
Available in Mexico, Brazil, China, United Kingdom, Sweden, Finland, Spain, Denmark, Korea, France, Italy, Netherlands, Australia, Russia, India, Thailand, Turkey, Portugal, Germany, Japan, Poland, Belgium, South Africa, Ireland, United Arab Emirates, Singapore
Product information
Technical specification
Options
Comparison
Downloads
1.0 HP | |
---|---|
Propeller diameter | 1,270 mm |
Motor | 1.0 hp |
Airflow 0Pa | 40,420 m3/h |
Airflow 25Pa | 34,200 m3/h |
Specific performance at 0Pa | 38.6 m3/wh |
1.5 HP | |
Propeller diameter | 1,2700 mm |
Motor | 1.5 hp |
Airflow 0Pa | 46,260 m3/h |
Airflow 25Pa | 42,200 m3/h |
Specific performance at 0Pa | 31.8 m3/wh |
Assembly Manual EC Series
Product sheet EC50_EN
Product sheet EC50_ES
Product sheet EC50_FR
Product sheet EC50_IT
Product sheet EC50_RU
Product sheet EC50_TH
Product sheet EC50_TU
Replacement Guide Fans_MULTI
1.0 HP | |
---|---|
Propeller diameter | 1,270 mm |
Motor | 1.0 hp |
Airflow 0Pa | 40,420 m3/h |
Airflow 25Pa | 34,200 m3/h |
Specific performance at 0Pa | 38.6 m3/wh |
1.5 HP | |
Propeller diameter | 1,2700 mm |
Motor | 1.5 hp |
Airflow 0Pa | 46,260 m3/h |
Airflow 25Pa | 42,200 m3/h |
Specific performance at 0Pa | 31.8 m3/wh |
Assembly Manual EC Series
Product sheet EC50_EN
Product sheet EC50_ES
Product sheet EC50_FR
Product sheet EC50_IT
Product sheet EC50_RU
Product sheet EC50_TH
Product sheet EC50_TU
Replacement Guide Fans_MULTI
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!