Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Stil et spørgsmål
Forretningsområde
Munters anvender cookies for at garantere og forbedre brugen af hjemmesiden. Du kan altid slette cookies fra Munters eller læse mere om cookies
Two superposed units forming a diamond structure. Process designers have the possibility to extract two benefits from the configuration. First the system requires a single layer of support beams instead of two. Second, the total system height is maximum 2.6 m. Comparing the total required installation height of Design I and III the absorber height can be reduced up to 600mm without reducing any comfortable access to the stages for cleaning purposes. Target applications Flue gas desulphurization plants for processes with high turn down ratios Exhaust air treatment plants Waste Incineration plants Material PPTV, PPHT, PP, FRP, PPGC, PSU, Stainless steel 316
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!