Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Stil et spørgsmål
Forretningsområde
Sign in
Tall-Pak® (formerly sold as Hy-Pak®) is an excellent substitute for traditional Pall Rings and is considered to be one of the most efficient ring-type random packings. At almost the same efficiency, it provides lower pressure drop than a Pall Ring. It also increases the interfacial area available for gas-liquid contact.
Its unique design incorporates strength reinforcing ribs that allow for lower thickness and taller beds, thus reducing procurement costs when compared to traditional Pall Rings.
Tekniske specifikationer
Tekniske specifikationer | |
---|---|
# 1 (30mm),# 1.5 (45mm), # 2 (60mm),# 3 (90mm) | |
171 (52.2),118 (36.0),84 (25.6),57 (17.4) | |
96.5,97,97.8,98 % |
Tekniske specifikationer | |
---|---|
# 1 (30mm),# 1.5 (45mm), # 2 (60mm),# 3 (90mm) | |
171 (52.2),118 (36.0),84 (25.6),57 (17.4) | |
96.5,97,97.8,98 % |
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!