Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Featuring all the functionality of Platinum Pro Controllers, the One Pro is a cost-effective advanced controller capable of managing industrial sized operations. The One Pro provides poultry and swine farmers with vastly expanded capabilities, including climate control, feed & water management, and more. Housed in a user-friendly, easy to install container, the One Pro is suitable for operations of any size, from standard to mega farms.
Its modular architecture enables a high level of flexibility in its system design, supporting a large number of devices and up to 200 2HP heavy duty relays (including expansion units). One Pro’s enclosure was designed to facilitate installation and maintenance, while a switch guard door keeps toggle switches securely in place.
Click here to download the controller’s software: One Pro Software (Registered users only)
Tilgængelig i Turkey, United Arab Emirates, Bahrain, Egypt, Kuwait, Malaysia, Oman, Pakistan, Qatar, Tunisia, Indonesia, Saudi Arabia, Lebanon, Jordan
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!