Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Munters Platinum Pro, the Next Generation in Climate Control, provides poultry and livestock farmers with vastly expanded capabilities. Besides providing complete control over all aspects of house management (including climate control, feed and water management, and more), the Platinum Pro’s upgraded functionality is designed for large buildings and extends this control to new levels. Platinum Pro supports management over multiple extension units and input/output devices, allowing simple management over even the largest operations.
Platinum Pro also supports Munters Drive Ventilation Fan, which features variable speeds, quality and reliability, low noise levels, minimum maintenance requirements, while offers up to a 40% reduction inelectrical usage.
Platinum Pro comes in two models:
- Platinum Pro 50 relays
- Platinum Pro 30 relays
As an option, the Platinum Pro Panel Mount edition can be installed directly into an electrical cabinet. This capability reduces costs for farmers wanting to install their controllers in this manner.
Click here to download the controller software: Platinum Pro Software (Registered users only)
Tilgængelig i Türkiye, United Arab Emirates, Bahrain, Egypt, Kuwait, Malaysia, Oman, Pakistan, Qatar, Tunisia, Indonesia, Saudi Arabia, Lebanon, Jordan
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!