Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Munters introduces today the Munters Connected Climate® for ComDry desiccant dehumidifier.
The MCC ComDry is a gateway device that enables GSM based connection of the Munters ComDry dehumidifier.
The MCC connects the ComDry unit to a web based Cloud service (Munters Connected Climate®) and allows the user to do remote settings and analyze historic data from the ComDry unit.
With the Munters Connected Climate® service the user can receive alarms in real time over email or SMS and take immediate actions.
In the web based service the user can also optimize the operation of the unit with a power time schedule and it’s possible to change set points for achieving the perfect climate.
Features include:
Connectivity overview.
.
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!