Podczas wysyłania wiadomości wystąpił błąd, proszę spróbować ponownie później.
Podczas wysyłania wiadomości wystąpił błąd, proszę spróbować ponownie później.
Animal welfare is an important aspect of the poultry food production chain, as it ensures that the birds are treated humanely and in a way that promotes their physical and mental well-being. This can lead to improved productivity, reduced health problems, and a better-quality product for consumers.
Layer hens should have at least 1-1.5 square feet of floor space per bird, as well as access to perches and nest boxes. This will help to prevent crowding and promote natural behaviors such as foraging and dust bathing.
Air that is well ventilated and circulated will help to encourage movement in all areas of the house, stimulating the hens and preventing stiffness.
Layer hens should have access to a diet that is balanced and provides all the necessary nutrients for their growth and egg production. They should also have access to clean, fresh water at all times.
Sensors inside the poultry house can include monitoring the environments, such as temperature, humidity, and CO2 sensors, and others like biometric sensors, which monitor the animal movements, noises, temperature, and body weights.
Nieprawidłowy login
Ups! Coś poszło nie tak. Spróbuj ponownie później.
Zapomniałeś hasła?
Nieprawidłowy login
Ups! Coś poszło nie tak. Spróbuj ponownie później.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!