Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
The next evolution in our CX Series circulation fans, the CX74. Big comfort for a happy, healthy herd. New from Munters, CX74, a circulation fan designed, engineered and built in the USA for the demanding conditions of a modern dairy operation.
We believe longevity and value are two of the most important factors when purchasing your ventilation systems. Not only does Munters offers you the best performing fans on the market, we also have years of experience when it comes to the entire process from ventilation design to post-installation follow-up. Munters will be there throughout the process to ensure your operation is running at peak performance.
The advanced design of the CX74 housing produces a large volume of air and a higher centerline velocity, providing you with more control over the air movement in your barn. This allows you to direct the air to where you need it to reduce heat stress and bedding moisture for a happy healthy herd.
CX74 is designed to provide the best airflow and no other fan of this size performs better, meaning fewer fans to install and maintain and a lower total cost of ownership.
CX74 is available with a belt drive or with Munters Drive G2 MAX, which:
• Lowers electrical usage—saving up to 40% annually
• Qualifies for rebates from local utility companies
• Decreases the need for complex wiring systems
• Virtually maintenance-free
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!