Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
In the automotive industry, our most important applications are: exhaust testings, storage, injection moulding, car windows manufacturing, paint drying, etc.
To be able to register reliable measurements even for the lowest emissions, Munters technology helps supply well-defined dilution air, purified at specified temperatures and low humidity levels. Pre-treated outdoor air is dehumidified and temperatures regulated.
Dehumidification of storage areas protects all products sensitive to humidity: metal parts, electronics, raw materials, etc.
In the automotive industry, its very important to keep the right conditions to protect from corrosion and mould growing.
Mould growth is kept under control below 70% RH and metal parts are best kept under 50% RH to prevent corrosion. Huge amounts of energy can be saved as no heating is required.
Our dehumidifiers, completely, eliminates watermarks from moulding and corrosion that comes from mould sweating by providing a dry air environment around the mould.
Munters dehumidification systems are manufactured under strict control regulations.
Munters is the only manufacturer in the world with own ISO 14001 certified facilities for rotor production.
Our qualified technicians and applications specialists are ready, willing and able to help customers to find the right solutions.
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!