Ask a question!

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.

Close
164070652.jpg

Restaurants

High humidity is the cause of many common problems in today’s restaurants.

For example, when diffusers drip water on floors and on customers or when condensation forms on glass doors and windows, those are obvious signs of high humidity. Also when floors sweat or take a long time to dry after mopping, this indicates a humidity problem. Or finally, when staff complains about being too hot, while at the same time the customers complain about being too cold — that’s a humidity problem, too. Many restaurant owners and designers find themselves wondering why they have these problems more so now than in the past. The short answer is this, that restaurant designs have changed and the systems used to condition them have not.

Restaurant

The ability to control both the temperature and humidity in the space is key to creating a comfortable environment for all.  By controlling the indoor humidity, the thermostat settings can be raised and energy savings are achieved. Studies have also shown that both customers and staff are more comfortable at mild and dry indoor conditions when compared with cold and clammy conditions. The value added to restaurant owners by installing proper HVAC equipment goes beyond comfort, it helps cut energy costs, ensures food and customer safety, and reduces moisture related issues.

Munters utilizes energy recovery and humidity control technology to provide a more efficient, high performance HVAC system that creates a better experience for the customers and employees.

Downloads

File Type
File
Size
  • We can help you with

    Air Quality (Human Comfort)

    Indoor air quality (IAQ) is compromised by pollutants such as dust, pollen, mold, mildew and volatile organic compounds (VOCs).

    Read more

    Corrosion

    Corrosion, or the oxidation of metal, is heavily influenced by the presence of moisture in the air.

    Read more

    Condensation

    When water evaporates it becomes water vapor. When this comes into contact with cool surfaces, condensation drips onto walls, ceilings and products.

    Read more

    Ice & Frost Build Up in Cold Rooms

    Ice and frost in and on chilled and frozen food affects productivity, quality and safety.

    Read more

    Mold and Bacteria

    Moist air which is laden with bacteria can increase the potential for contamination in production and storage.

    Read more
  • Areas of expertise

  • Related Products

    • DryCool® ERV

      DryCool® ERV

      The Munters DryCool® ERV product combines the benefits of desiccant…

      See more
      DryCool® Standard

      DryCool® Standard

      Primarily designed to be a dedicated outdoor air unit delivering space…

      See more
      FreeDry™

      FreeDry™

      FreeDry™ combines advanced desiccant dehumidification technology utilizing…

      See more
    • Show all

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.