Ask a question!

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.

Close

Dehumidifiers / Complete Air Handling Units

HCE Series

HCE Series

Munters HCE series dehumidifiers are designed to efficiently dehumidify across a broad range of moisture levels.

  • Weather-tight construction for indoor or outdoor use
  • Low profile cassette design
  • Quick access for easy maintenance
  • Sectored wheel
  • Modulating electric, gas or steam reactivation
  • Multiple blower orientations
  • Long life bearings, motors and gear reducer

Comparing products in HCE Series

HCE 15000

 
 
 
 
 
 
 
 
 
 

cfm 15000 cfm

HCE 20000

 
 
 
 
 
 
 
 
 
 

cfm 20000 cfm

HCE 30000

 
 
 
 
 
 
 
 
 
 

cfm 30000 cfm

HCE 40000

 
 
 
 
 
 
 
 
 
 

cfm 40000 cfm

cfm 0
4000
8000
12000
16000
20000
24000
28000
32000
36000
40000
  • Downloads
File File Type Size
Product Guide- HCE Series.pdf PDF 413.06 kb

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.