Air handling of Sports Arenas, Gyms and Fitness Centres can be a challenge due to the high moisture load.
By controlling the relative humidity by means of Munters desiccant dehumidifiers and air treatment systems, the indoor environment will become both healthier and more comfortable.
Problems in these sports facilities originate from a combination of the sweat from athletes, the high number of people often in a compact area and the fact that some facilities can run 24/7. Traditional air handling units are unable to deal effectively with the humidity and the result is an unhealthy and uncomfortable indoor climate susceptible to odors and bacterial growth. Furthermore, building structures and equipment can deteriorate by corrosion, mold and mildew.
In changing facilities and locker rooms, problems accelerate further due to the extreme moisture load added from showers.
segments for recreation and leisure
-
We can help you with
Air Quality (Human Comfort)
Indoor air quality (IAQ) is compromised by pollutants such as dust, pollen, mold, mildew and volatile organic compounds (VOCs).
Read moreCorrosion
Corrosion, or the oxidation of metal, is heavily influenced by the presence of moisture in the air.
Read moreCondensation
When water evaporates it becomes water vapor. When this comes into contact with cool surfaces, condensation drips onto walls, ceilings and products.
Read moreIce & Frost Build Up in Cold Rooms
Ice and frost in and on chilled and frozen food affects productivity, quality and safety.
Read moreMold and Bacteria
Moist air which is laden with bacteria can increase the potential for contamination in production and storage.
Read more -
Areas of expertise
-
Related Products