Ask a question!

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.

Close
464201093.jpg

Arenas, Gyms and Fitness Centres

Air handling of Sports Arenas, Gyms and Fitness Centres can be a challenge due to the high moisture load.

By controlling the relative humidity by means of Munters desiccant dehumidifiers and air treatment systems, the indoor environment will become both healthier and more comfortable.

Problems in these sports facilities originate from a combination of the sweat from athletes, the high number of people often in a compact area and the fact that some facilities can run 24/7. Traditional air handling units are unable to deal effectively with the humidity and the result is an unhealthy and uncomfortable indoor climate susceptible to odors and bacterial growth. Furthermore, building structures and equipment can deteriorate by corrosion, mold and mildew.

In changing facilities and locker rooms, problems accelerate further due to the extreme moisture load added from showers.

178176001.jpg

By treating the air in the arena/fitness facility by means of desiccant dehumidification, the humidity level can be effectively controlled and reduced. The damage caused by condensation will be dramatically reduced and both personnel and sportsmen will benefit from a much healthier indoor climate.

Munters dehumidification provides benefits such as:

  • Healthy indoor climate without mold and odor
  • Protection of building structures thanks to reduction of condensation
  • Faster drying in locker rooms and changing facilities
  • Reduced odor

Arenas, Gyms and Fitness Centres case studies

  • We can help you with

    Condensation

    When water evaporates it becomes water vapor. When this comes into contact with cool surfaces, condensation drips onto walls, ceilings and products.

    Read more

    Mold and Bacteria

    Moist air which is laden with bacteria can increase the potential for contamination in production and storage.

    Read more

    Air Quality (Human Comfort)

    Indoor air quality (IAQ) is compromised by pollutants such as dust, pollen, mold, mildew and volatile organic compounds (VOCs).

    Read more
  • Areas of expertise

  • Related Products

    • DDS Dehumidification System

      DDS Dehumidification System

      Basic desiccant dehumidifiers or custom total environmental control…

      See more
      DryCool® ERV

      DryCool® ERV

      The Munters DryCool® ERV product combines the benefits of desiccant…

      See more
      DryCool® Standard

      DryCool® Standard

      Primarily designed to be a dedicated outdoor air unit delivering space…

      See more
    • Show all

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.