Ask a question!

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.

Close
177513283.jpg

Hotels

Munters provides cost-effective air treatment products for multi-unit facilities.

Providing proper heating, ventilating and air conditioning (HVAC) systems to multi-unit buildings is a major challenge for engineers and designers. In addition to the usual sleeping rooms and hallways, many have areas such as atriums, interior corridors, kitchens, laundry rooms, meeting rooms, and indoor pools and spas. Each of these spaces has unique requirements for air movement, temperature, humidity and pressure control.  If one area is not properly ventilated, or suffers a moisture related problem such as mold, the entire building is ultimately at risk.  People naturally want a clean, fresh smelling room that is maintained at a comfortable temperature and humidity level. 

ASHRAE has specific guidelines for the design and construction of hotels that must be considered. Some hotel chain specifications require that the hotel be pressurized with dehumidified fresh air via a centralized make-up air system. This approach eliminates moisture at its source prior to entering the building while maintaining a lower dew point to the space. 

With the lower dew point maintained by a Munters system, the chance of mold and mildew is greatly reduced. Rooms feel more comfortable and don’t have odors.

AirT-Hotel-Corridor-with-Woman.jpg

Downloads

File Type
File
Size
  • We can help you with

    Air Quality (Human Comfort)

    Indoor air quality (IAQ) is compromised by pollutants such as dust, pollen, mold, mildew and volatile organic compounds (VOCs).

    Read more

    Corrosion

    Corrosion, or the oxidation of metal, is heavily influenced by the presence of moisture in the air.

    Read more

    Condensation

    When water evaporates it becomes water vapor. When this comes into contact with cool surfaces, condensation drips onto walls, ceilings and products.

    Read more

    Mold and Bacteria

    Moist air which is laden with bacteria can increase the potential for contamination in production and storage.

    Read more
  • Areas of expertise

  • Related Products

    • DDS Dehumidification System

      DDS Dehumidification System

      Basic desiccant dehumidifiers or custom total environmental control…

      See more
      DryCool® ERV

      DryCool® ERV

      The Munters DryCool® ERV product combines the benefits of desiccant…

      See more
      DryCool® Standard

      DryCool® Standard

      Primarily designed to be a dedicated outdoor air unit delivering space…

      See more
    • Show all

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.