Při odesílání zprávy došlo k chybě, opakujte akci později.
Při odesílání zprávy došlo k chybě, opakujte akci později.
Položit otázku
Oblast obchod
Přihlásit
DH™ 4300 droplet separator profile when assembled into units forms a vane type separator for horizontal flow. The streamlined profiles with multiple bends ensure high liquid loads combined with high separation efficiencies. The profile is produced in talcum rein-forced polypropylene. It can therefore be utilised in a wide range of processes under different operating conditions. DH 4300 droplet separator profile can be supplied as standard 5 metre long profiles or in tailor made lengths that are shorter than 5 metres. DH 4300 droplet separator profile is designed for use mainly after spray humidifiers and air intakes. The profile is suitable for use at face velocities between 2 and 8 m/s.
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!