Při odesílání zprávy došlo k chybě, opakujte akci později.
Při odesílání zprávy došlo k chybě, opakujte akci později.
Položit otázku
Oblast obchod
Přihlásit
DH™ 2100 droplet separator profile when assembled into units forms a vane type separator for horizontal flow specially design for the heating, ventilation and air conditioning applications. The streamlined profiles ensure low levels of pressure drop combined with high separation efficiencies. The profile is available in various materials, the most popular being, talcum reinforced polypropylene, PVC, PVDF, aluminium and stainless steel. It can therefore be utilised in a wide range of processes under different operating conditions.
DH 2100 droplet separator profile can be supplied as standard 6 metre long profiles or in tailor made lengths that are shorter than 6 metres. Assembly profiles ensure the correct pitch between single vanes. They also increase the stability of the assembled mist eliminator by far. DH 2100 droplet separator profile is designed for use in many applications, for example: Air intakes, behind cooling coils, as a straightener before spray humidifiers, in scrubber outlets etc...
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!