Při odesílání zprávy došlo k chybě, opakujte akci později.
Při odesílání zprávy došlo k chybě, opakujte akci později.
Položit otázku
Oblast obchod
Přihlásit
The DH 5000 (TS-5 series) droplet separator is a vane type separator for horizontal flow. The gas flow charged with liquid droplets is directed through eliminator chambers which are designed for maximum effect on the gas flow. As a result of this configuration, inertial forces act on the droplets. The droplets impinge onto the profiles, where they form a liquid film which is subsequently drained off as a result of gravity. Specially shaped separating chambers ensure that the liquid is drained off in the correct manner while at the same time enhancing the separation of very fine droplets. The requirements of specific applications are achieved by means of different profile spacing and the use of eliminator profiles with up to four deflection points.
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!